Grove Gear HM230-30-2-1.938-180TC-L2
Part #:HM230-30-2-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | U: | 0.875 in |
| F: | 4 | L1: | 9.82 in |
| Center Distance (in): | 3 in | BD: | 9 |
| AD: | 6.53 | I: | 4.84 in |
| D: | 3.25 | C: | 8.88 in |
| BF: | 0.53 | AG: | 7.5 |
| T: | 1.938 | L: | 6.57 in |
| AJ: | 7.25 | AE2: | 0.36 |
| BE1: | 0.5 in | AE1: | 0.6 |
| V: | 2.51 in | AK: | 8.5 |
| G: | 2 |
Technical Specifications
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.382 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | HM230 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

