How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | BF: | 0.53 |
| B: | 8.12 | Center Distance (in): | 3 in |
| U: | 0.875 in | D: | 3.25 |
| V: | 2.51 in | AE2: | 0.36 |
| T: | 1.938 | I: | 4.84 in |
| L1: | 9.82 in | L: | 6.57 in |
| AJ: | 7.25 | BD: | 9 |
| F: | 4 | AK: | 8.5 |
| AE1: | 0.6 | AD: | 6.53 |
| BE1: | 0.5 in | G: | 2 |
| C: | 8.88 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.382 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Bore Code: | 31 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Ratio: | 30:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

