Grove Gear HM230-30-2-1.938-56C-L1
Part #:HM230-30-2-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | I: | 4.84 in |
| AG: | 7.5 | LM: | 8.82 |
| U: | 0.875 in | AE2: | 0.36 |
| G: | 2 | T: | 1.938 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| C: | 8.88 in | B: | 8.12 |
| F: | 4 | V: | 2.51 in |
| BF: | 0.41 | L: | 6.57 in |
| AK: | 4.5 | D: | 3.25 |
| BE: | 0.38 in | AD: | 6.53 |
| BD: | 5.88 |
Technical Specifications
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 2.382 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

