Grove Gear HM230-30-2-1.938-56C-L3
Part #:HM230-30-2-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | BE: | 0.38 in |
| AK: | 4.5 | AE1: | 0.6 |
| B: | 8.12 | AE2: | 0.36 |
| T: | 1.938 | D: | 3.25 |
| L: | 6.57 in | I: | 4.84 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| C: | 8.88 in | AG: | 7.5 |
| V: | 2.51 in | BF: | 0.41 |
| G: | 2 | U: | 0.875 in |
| AJ: | 5.88 | LM: | 8.82 |
| F: | 4 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.382 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 58.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

