How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | B: | 8.12 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| U: | 0.875 in | V: | 2.51 in |
| T: | 1.188 | BD: | 5.88 |
| AK: | 4.5 | G: | 2 |
| AJ: | 5.88 | AE1: | 0.6 |
| D: | 3.25 | BF: | 0.41 |
| AD: | 6.53 | BE: | 0.38 in |
| C: | 8.88 in | AG: | 7.5 |
| AE2: | 0.36 | I: | 4.84 in |
| LM: | 8.82 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Bore Code: | 19 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.382 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

