Grove Gear HM230-30-2-140TC-1.500
Part #:HM230-30-2-140TC-1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AG: | 7.5 |
| C: | 8.88 in | BD: | 5.88 |
| AD: | 6.53 | AJ: | 5.88 |
| I: | 4.84 in | V: | 2.51 in |
| B: | 8.12 | AE2: | 0.36 |
| BF: | 0.41 | G: | 2 |
| AK: | 4.5 | D: | 3.25 |
| AE1: | 0.6 | LM: | 8.82 |
| T: | 1.5 | U: | 0.875 in |
| L: | 6.57 in | F: | 4 |
| BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Ratio: | 30:1 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 x 3.00 | Input HP @ 1750 RPM: | 2.382 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

