Grove Gear HM230-30-2-140TC-1.938
Part #:HM230-30-2-140TC-1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 4.84 in |
| F: | 4 | Center Distance (in): | 3 in |
| BF: | 0.41 | AE1: | 0.6 |
| U: | 0.875 in | AG: | 7.5 |
| B: | 8.12 | AJ: | 5.88 |
| LM: | 8.82 | L: | 6.57 in |
| AE2: | 0.36 | BD: | 5.88 |
| C: | 8.88 in | G: | 2 |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 1.938 | AD: | 6.53 |
| D: | 3.25 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 2.382 | Bore Code: | 31 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

