How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.51 in |
| Center Distance (in): | 3 in | G: | 2 |
| AJ: | 7.25 | C: | 8.88 in |
| BF: | 0.53 | L1: | 9.82 in |
| D: | 3.25 | AK: | 8.5 |
| AE1: | 0.6 | I: | 4.84 in |
| F: | 4 | L: | 6.57 in |
| U: | 0.875 in | BD: | 9 |
| AE2: | 0.36 | T: | 1.25 |
| AG: | 7.5 | B: | 8.12 |
| AD: | 6.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.382 | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Motor Frame Size: | 210TC |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

