How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2 |
| L1: | 9.82 in | C: | 8.88 in |
| I: | 4.84 in | AG: | 7.5 |
| B: | 8.12 | D: | 3.25 |
| BE1: | 0.5 in | F: | 4 |
| AJ: | 7.25 | T: | 1.75 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| V: | 2.51 in | AE2: | 0.36 |
| BD: | 9 | L: | 6.57 in |
| AD: | 6.53 | BF: | 0.53 |
| U: | 0.875 in |
Technical Specifications
| Center Distance (in): | 3 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 2.382 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Service Factor: | 1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 28 | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

