How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 3.25 |
| V: | 2.51 in | G: | 2 |
| LM: | 8.82 | T: | 1.188 |
| U: | 0.875 in | AE2: | 0.36 |
| F: | 4 | BF: | 0.41 |
| I: | 4.84 in | C: | 8.88 in |
| AE1: | 0.6 | L: | 6.57 in |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 3 in | AG: | 7.5 |
| B: | 8.12 | AD: | 6.53 |
| BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 1.822 |
| Model Code: | HM230 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

