How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | B: | 8.12 |
| F: | 4 | AK: | 4.5 |
| G: | 2 | AE2: | 0.36 |
| I: | 4.84 in | C: | 8.88 in |
| AE1: | 0.6 | AG: | 7.5 |
| LM: | 8.82 | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | D: | 3.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| L: | 6.57 in | U: | 0.875 in |
| T: | 1.188 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.822 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

