How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AJ: | 7.25 |
| AE2: | 0.36 | G: | 2 |
| T: | 1.188 | BD: | 9 |
| F: | 4 | Center Distance (in): | 3 in |
| C: | 8.88 in | D: | 3.25 |
| BE1: | 0.5 in | I: | 4.84 in |
| BF: | 0.53 | AD: | 6.53 |
| L: | 6.57 in | B: | 8.12 |
| AE1: | 0.6 | AK: | 8.5 |
| L1: | 9.82 in | AG: | 7.5 |
| U: | 0.875 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.822 |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Assembly: | HM-1 | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

