How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| I: | 4.84 in | BD: | 9 |
| D: | 3.25 | F: | 4 |
| L1: | 9.82 in | AE2: | 0.36 |
| AG: | 7.5 | T: | 1.188 |
| AE1: | 0.6 | U: | 0.875 in |
| B: | 8.12 | L: | 6.57 in |
| C: | 8.88 in | G: | 2 |
| AJ: | 7.25 | V: | 2.51 in |
| AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.822 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.188 in | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

