How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | V: | 2.51 in |
| BF: | 0.53 | U: | 0.875 in |
| F: | 4 | AK: | 8.5 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| L1: | 9.82 in | L: | 6.57 in |
| AE2: | 0.36 | I: | 4.84 in |
| BD: | 9 | BE1: | 0.5 in |
| D: | 3.25 | AG: | 7.5 |
| T: | 1.188 | AD: | 6.53 |
| B: | 8.12 | AE1: | 0.6 |
| AJ: | 7.25 |
Technical Specifications
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.822 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

