How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L1: | 9.82 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | C: | 8.88 in |
| AK: | 8.5 | V: | 2.51 in |
| F: | 4 | Center Distance (in): | 3 in |
| AD: | 6.53 | BE1: | 0.5 in |
| B: | 8.12 | L: | 6.57 in |
| AE1: | 0.6 | D: | 3.25 |
| AG: | 7.5 | I: | 4.84 in |
| AE2: | 0.36 | G: | 2 |
| T: | 1.188 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.822 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 19 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

