Grove Gear HM230-40-1-1.250-140TC
Part #:HM230-40-1-1.250-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | T: | 1.25 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AJ: | 5.88 | I: | 4.84 in |
| BD: | 5.88 | AD: | 6.53 |
| LM: | 8.82 | AK: | 4.5 |
| C: | 8.88 in | AE2: | 0.36 |
| AG: | 7.5 | D: | 3.25 |
| L: | 6.57 in | B: | 8.12 |
| AE1: | 0.6 | BE: | 0.38 in |
| V: | 2.51 in | BF: | 0.41 |
| G: | 2 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.822 |
| Assembly: | HM-1 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

