Grove Gear HM230-40-1-1.250-140TC-L1
Part #:HM230-40-1-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AJ: | 5.88 |
| Center Distance (in): | 3 in | G: | 2 |
| AD: | 6.53 | F: | 4 |
| D: | 3.25 | BD: | 5.88 |
| C: | 8.88 in | BE: | 0.38 in |
| U: | 0.875 in | AK: | 4.5 |
| LM: | 8.82 | AE2: | 0.36 |
| T: | 1.25 | I: | 4.84 in |
| AG: | 7.5 | V: | 2.51 in |
| L: | 6.57 in | AE1: | 0.6 |
| BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 20 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.822 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

