How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | U: | 0.875 in |
| T: | 1.25 | BF: | 0.53 |
| L: | 6.57 in | AD: | 6.53 |
| AK: | 8.5 | D: | 3.25 |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| AE1: | 0.6 | AJ: | 7.25 |
| F: | 4 | I: | 4.84 in |
| AE2: | 0.36 | C: | 8.88 in |
| L1: | 9.82 in | V: | 2.51 in |
| B: | 8.12 |
Technical Specifications
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.822 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Assembly: | HM-1 | Model Code: | HM230 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

