Grove Gear HM230-40-1-1.250-56C-L3
Part #:HM230-40-1-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AE1: | 0.6 |
| LM: | 8.82 | AE2: | 0.36 |
| BE: | 0.38 in | AG: | 7.5 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| U: | 0.875 in | D: | 3.25 |
| T: | 1.25 | BF: | 0.41 |
| B: | 8.12 | F: | 4 |
| AK: | 4.5 | AJ: | 5.88 |
| AD: | 6.53 | V: | 2.51 in |
| G: | 2 | BD: | 5.88 |
| C: | 8.88 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.822 |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

