Grove Gear HM230-40-1-1.438-140TC-L1
Part #:HM230-40-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BD: | 5.88 |
| AE2: | 0.36 | T: | 1.438 |
| I: | 4.84 in | G: | 2 |
| AD: | 6.53 | L: | 6.57 in |
| AJ: | 5.88 | U: | 0.875 in |
| C: | 8.88 in | AG: | 7.5 |
| F: | 4 | B: | 8.12 |
| LM: | 8.82 | AE1: | 0.6 |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 2.51 in | AK: | 4.5 |
| Center Distance (in): | 3 in |
Technical Specifications
| Bore Code: | 23 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.822 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output RPM: | 43.8 | Center Distance (in): | 3 |
| Ratio: | 40:1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

