How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.36 |
| AE1: | 0.6 | C: | 8.88 in |
| V: | 2.51 in | BF: | 0.53 |
| AG: | 7.5 | I: | 4.84 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 3 in |
| B: | 8.12 | AD: | 6.53 |
| T: | 1.438 | D: | 3.25 |
| L: | 6.57 in | L1: | 9.82 in |
| AK: | 8.5 | F: | 4 |
| G: | 2 |
Technical Specifications
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.822 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

