How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.53 |
| Center Distance (in): | 3 in | BD: | 9 |
| AG: | 7.5 | BE1: | 0.5 in |
| B: | 8.12 | L: | 6.57 in |
| D: | 3.25 | T: | 1.438 |
| I: | 4.84 in | AJ: | 7.25 |
| L1: | 9.82 in | AK: | 8.5 |
| AD: | 6.53 | AE1: | 0.6 |
| G: | 2 | F: | 4 |
| AE2: | 0.36 | U: | 0.875 in |
| C: | 8.88 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.822 | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 40:1 |
| Assembly: | HM-1 | Bore Code: | 23 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

