Grove Gear HM230-40-1-1.438-56C-L2
Part #:HM230-40-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | F: | 4 |
| AJ: | 5.88 | BE: | 0.38 in |
| U: | 0.875 in | G: | 2 |
| C: | 8.88 in | D: | 3.25 |
| B: | 8.12 | I: | 4.84 in |
| AE1: | 0.6 | T: | 1.438 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AG: | 7.5 | AK: | 4.5 |
| AE2: | 0.36 | BD: | 5.88 |
| BF: | 0.41 | L: | 6.57 in |
| LM: | 8.82 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.822 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

