How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | L1: | 9.82 in |
| C: | 8.88 in | AJ: | 7.25 |
| F: | 4 | AE2: | 0.36 |
| B: | 8.12 | L: | 6.57 in |
| G: | 2 | U: | 0.875 in |
| AG: | 7.5 | AE1: | 0.6 |
| AK: | 8.5 | BD: | 9 |
| D: | 3.25 | BE1: | 0.5 in |
| V: | 2.51 in | BF: | 0.53 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| I: | 4.84 in |
Technical Specifications
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.822 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output RPM: | 43.8 | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

