How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | B: | 8.12 |
| AG: | 7.5 | AJ: | 5.88 |
| V: | 2.51 in | AE1: | 0.6 |
| F: | 4 | BF: | 0.41 |
| U: | 0.875 in | AK: | 4.5 |
| D: | 3.25 | LM: | 8.82 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| L: | 6.57 in | G: | 2 |
| BE: | 0.38 in | I: | 4.84 in |
| T: | 1.5 | BD: | 5.88 |
| AE2: | 0.36 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 1.822 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Model Code: | HM230 | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

