How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | T: | 1.5 |
| AK: | 4.5 | G: | 2 |
| D: | 3.25 | C: | 8.88 in |
| AJ: | 5.88 | AG: | 7.5 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| LM: | 8.82 | AE1: | 0.6 |
| V: | 2.51 in | I: | 4.84 in |
| B: | 8.12 | F: | 4 |
| L: | 6.57 in | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| U: | 0.875 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Model Code: | HM230 | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 1.822 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HM-1 | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Bore Code: | 24 | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

