How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 0.875 in |
| F: | 4 | AD: | 6.53 |
| T: | 1.625 | B: | 8.12 |
| AE1: | 0.6 | G: | 2 |
| L: | 6.57 in | BF: | 0.41 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| D: | 3.25 | I: | 4.84 in |
| LM: | 8.82 | V: | 2.51 in |
| AE2: | 0.36 | C: | 8.88 in |
| AG: | 7.5 | BE: | 0.38 in |
| AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 1.822 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

