How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BF: | 0.41 |
| AE2: | 0.36 | U: | 0.875 in |
| T: | 1.625 | C: | 8.88 in |
| G: | 2 | F: | 4 |
| AE1: | 0.6 | AK: | 4.5 |
| AG: | 7.5 | D: | 3.25 |
| B: | 8.12 | L: | 6.57 in |
| V: | 2.51 in | BD: | 5.88 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| BE: | 0.38 in | AJ: | 5.88 |
| AD: | 6.53 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.822 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

