How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.625 |
| D: | 3.25 | U: | 0.875 in |
| F: | 4 | BF: | 0.41 |
| AE1: | 0.6 | BD: | 5.88 |
| I: | 4.84 in | V: | 2.51 in |
| AD: | 6.53 | LM: | 8.82 |
| B: | 8.12 | Center Distance (in): | 3 in |
| C: | 8.88 in | L: | 6.57 in |
| BE: | 0.38 in | AG: | 7.5 |
| G: | 2 | AE2: | 0.36 |
| AK: | 4.5 |
Technical Specifications
| Bore Code: | 26 | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.822 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 40:1 | Assembly: | HM-1 |
| Output Key: | 3/8 x 3.00 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

