How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BE: | 0.38 in |
| U: | 0.875 in | C: | 8.88 in |
| BD: | 5.88 | AE2: | 0.36 |
| B: | 8.12 | T: | 1.625 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| I: | 4.84 in | G: | 2 |
| BF: | 0.41 | AD: | 6.53 |
| AE1: | 0.6 | AJ: | 5.88 |
| AG: | 7.5 | L: | 6.57 in |
| LM: | 8.82 | F: | 4 |
| AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 26 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 1.822 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

