How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AJ: | 7.25 |
| B: | 8.12 | D: | 3.25 |
| C: | 8.88 in | G: | 2 |
| U: | 0.875 in | AG: | 7.5 |
| BF: | 0.53 | L1: | 9.82 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| F: | 4 | I: | 4.84 in |
| V: | 2.51 in | T: | 1.625 |
| AE1: | 0.6 | AD: | 6.53 |
| AE2: | 0.36 |
Technical Specifications
| Bore Code: | 26 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 1.822 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

