How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | LM: | 8.82 |
| AG: | 7.5 | D: | 3.25 |
| AE2: | 0.36 | T: | 1.625 |
| B: | 8.12 | Center Distance (in): | 3 in |
| AK: | 4.5 | G: | 2 |
| BD: | 5.88 | BE: | 0.38 in |
| V: | 2.51 in | U: | 0.875 in |
| I: | 4.84 in | L: | 6.57 in |
| AD: | 6.53 | C: | 8.88 in |
| BF: | 0.41 | AJ: | 5.88 |
| F: | 4 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 26 | Motor Frame Size: | 56C |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 1.822 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

