How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.688 |
| C: | 8.88 in | AK: | 4.5 |
| F: | 4 | V: | 2.51 in |
| BD: | 5.88 | U: | 0.875 in |
| BF: | 0.41 | AG: | 7.5 |
| Center Distance (in): | 3 in | G: | 2 |
| AE2: | 0.36 | I: | 4.84 in |
| AE1: | 0.6 | D: | 3.25 |
| AJ: | 5.88 | LM: | 8.82 |
| B: | 8.12 | AD: | 6.53 |
| BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Motor Frame Size: | 140TC | Output RPM: | 43.8 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.822 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

