How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | C: | 8.88 in |
| BF: | 0.41 | V: | 2.51 in |
| AK: | 4.5 | AE1: | 0.6 |
| U: | 0.875 in | T: | 1.688 |
| AD: | 6.53 | L: | 6.57 in |
| BD: | 5.88 | I: | 4.84 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| F: | 4 | D: | 3.25 |
| LM: | 8.82 | AJ: | 5.88 |
| G: | 2 | AE2: | 0.36 |
| B: | 8.12 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.822 |
| Assembly: | HM-1 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Bore Code: | 27 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Model Code: | HM230 | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

