How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BE1: | 0.5 in |
| L1: | 9.82 in | U: | 0.875 in |
| BF: | 0.53 | G: | 2 |
| L: | 6.57 in | AG: | 7.5 |
| AE1: | 0.6 | BD: | 9 |
| AK: | 8.5 | B: | 8.12 |
| F: | 4 | D: | 3.25 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| AE2: | 0.36 | T: | 1.688 |
| AJ: | 7.25 | I: | 4.84 in |
| V: | 2.51 in |
Technical Specifications
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Ratio: | 40:1 | Bore Code: | 27 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 43.8 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 1.822 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

