How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 3.25 |
| BD: | 9 | B: | 8.12 |
| AE1: | 0.6 | BE1: | 0.5 in |
| G: | 2 | L: | 6.57 in |
| AJ: | 7.25 | AG: | 7.5 |
| T: | 1.688 | BF: | 0.53 |
| V: | 2.51 in | L1: | 9.82 in |
| C: | 8.88 in | AE2: | 0.36 |
| U: | 0.875 in | F: | 4 |
| I: | 4.84 in | AD: | 6.53 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.822 | Model Code: | HM230 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

