How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| L1: | 9.82 in | T: | 1.688 |
| F: | 4 | U: | 0.875 in |
| G: | 2 | V: | 2.51 in |
| C: | 8.88 in | B: | 8.12 |
| AE1: | 0.6 | AG: | 7.5 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AD: | 6.53 | AJ: | 7.25 |
| I: | 4.84 in | AK: | 8.5 |
| BE1: | 0.5 in | D: | 3.25 |
| AE2: | 0.36 |
Technical Specifications
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Diameter (in): | 1.688 in | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Assembly: | HM-1 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.822 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 x 3.00 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

