Grove Gear HM230-40-1-1.750-140TC-L3
Part #:HM230-40-1-1.750-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | D: | 3.25 |
| B: | 8.12 | LM: | 8.82 |
| BF: | 0.41 | AE1: | 0.6 |
| BE: | 0.38 in | AE2: | 0.36 |
| V: | 2.51 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | F: | 4 |
| G: | 2 | C: | 8.88 in |
| U: | 0.875 in | AK: | 4.5 |
| AG: | 7.5 | AD: | 6.53 |
| L: | 6.57 in | I: | 4.84 in |
| BD: | 5.88 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.822 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 43.8 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

