Grove Gear HM230-40-1-1.750-140TC-L9
Part #:HM230-40-1-1.750-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BF: | 0.41 |
| AG: | 7.5 | AD: | 6.53 |
| AJ: | 5.88 | U: | 0.875 in |
| F: | 4 | G: | 2 |
| B: | 8.12 | LM: | 8.82 |
| C: | 8.88 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| T: | 1.75 | AE2: | 0.36 |
| BD: | 5.88 | V: | 2.51 in |
| L: | 6.57 in | AE1: | 0.6 |
| BE: | 0.38 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Bore Code: | 28 |
| Ratio Range: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.822 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

