How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.36 |
| AD: | 6.53 | T: | 1.75 |
| L1: | 9.82 in | V: | 2.51 in |
| AG: | 7.5 | C: | 8.88 in |
| F: | 4 | I: | 4.84 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AJ: | 7.25 | B: | 8.12 |
| L: | 6.57 in | BD: | 9 |
| BE1: | 0.5 in | U: | 0.875 in |
| D: | 3.25 | G: | 2 |
| AE1: | 0.6 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Center Distance (in): | 3 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 1.822 |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

