How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AE2: | 0.36 |
| F: | 4 | BF: | 0.41 |
| U: | 0.875 in | T: | 1.75 |
| LM: | 8.82 | AJ: | 5.88 |
| C: | 8.88 in | I: | 4.84 in |
| L: | 6.57 in | BD: | 5.88 |
| BE: | 0.38 in | V: | 2.51 in |
| AD: | 6.53 | AG: | 7.5 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| D: | 3.25 | B: | 8.12 |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Bore Code: | 28 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 1.822 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output RPM: | 43.8 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

