Grove Gear HM230-40-1-1.938-140TC-L2
Part #:HM230-40-1-1.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AD: | 6.53 |
| BF: | 0.41 | AE2: | 0.36 |
| T: | 1.938 | Center Distance (in): | 3 in |
| C: | 8.88 in | G: | 2 |
| V: | 2.51 in | AG: | 7.5 |
| LM: | 8.82 | B: | 8.12 |
| L: | 6.57 in | I: | 4.84 in |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | U: | 0.875 in |
| BD: | 5.88 | D: | 3.25 |
| AE1: | 0.6 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM230 |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.822 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

