Grove Gear HM230-40-1-1.938-180TC-L2
Part #:HM230-40-1-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | F: | 4 |
| BD: | 9 | T: | 1.938 |
| AG: | 7.5 | AK: | 8.5 |
| BE1: | 0.5 in | C: | 8.88 in |
| AJ: | 7.25 | D: | 3.25 |
| L1: | 9.82 in | BF: | 0.53 |
| V: | 2.51 in | U: | 0.875 in |
| G: | 2 | Center Distance (in): | 3 in |
| AE1: | 0.6 | I: | 4.84 in |
| AE2: | 0.36 | L: | 6.57 in |
| B: | 8.12 |
Technical Specifications
| Output RPM: | 43.8 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | HM230 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.822 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

