Grove Gear HM230-40-1-1.938-180TC-L9
Part #:HM230-40-1-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | L: | 6.57 in |
| C: | 8.88 in | AJ: | 7.25 |
| U: | 0.875 in | G: | 2 |
| V: | 2.51 in | I: | 4.84 in |
| D: | 3.25 | Center Distance (in): | 3 in |
| F: | 4 | AD: | 6.53 |
| L1: | 9.82 in | AK: | 8.5 |
| BD: | 9 | T: | 1.938 |
| BF: | 0.53 | AG: | 7.5 |
| AE1: | 0.6 | AE2: | 0.36 |
| BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.822 | Output Diameter (in): | 1.938 in |
| Assembly: | HM-1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Model Code: | HM230 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

