How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 7.5 |
| B: | 8.12 | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| F: | 4 | Center Distance (in): | 3 in |
| L: | 6.57 in | AE2: | 0.36 |
| T: | 1.938 | C: | 8.88 in |
| BF: | 0.53 | V: | 2.51 in |
| D: | 3.25 | G: | 2 |
| AD: | 6.53 | AE1: | 0.6 |
| I: | 4.84 in | BE1: | 0.5 in |
| L1: | 9.82 in |
Technical Specifications
| Bore Code: | 31 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.822 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 40:1 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

