How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L1: | 9.82 in |
| AE2: | 0.36 | L: | 6.57 in |
| BE1: | 0.5 in | F: | 4 |
| T: | 1.938 | C: | 8.88 in |
| AK: | 8.5 | G: | 2 |
| U: | 0.875 in | D: | 3.25 |
| AD: | 6.53 | BD: | 9 |
| BF: | 0.53 | AG: | 7.5 |
| B: | 8.12 | Center Distance (in): | 3 in |
| AJ: | 7.25 | V: | 2.51 in |
| AE1: | 0.6 |
Technical Specifications
| Output RPM: | 43.8 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Model Code: | HM230 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.822 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

