How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | F: | 4 |
| V: | 2.51 in | BF: | 0.41 |
| AE2: | 0.36 | I: | 4.84 in |
| AD: | 6.53 | T: | 1.188 |
| AE1: | 0.6 | AK: | 4.5 |
| G: | 2 | D: | 3.25 |
| BE: | 0.38 in | L: | 6.57 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| LM: | 8.82 | B: | 8.12 |
| C: | 8.88 in | AG: | 7.5 |
| BD: | 5.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.822 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Model Code: | HM230 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

