How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | BD: | 9 |
| L1: | 9.82 in | D: | 3.25 |
| V: | 2.51 in | AE1: | 0.6 |
| T: | 1.188 | B: | 8.12 |
| F: | 4 | G: | 2 |
| AK: | 8.5 | BE1: | 0.5 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| C: | 8.88 in | AJ: | 7.25 |
| BF: | 0.53 | AG: | 7.5 |
| L: | 6.57 in | AE2: | 0.36 |
| I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.822 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

