How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.25 |
| L1: | 9.82 in | BE1: | 0.5 in |
| C: | 8.88 in | AJ: | 7.25 |
| BD: | 9 | AD: | 6.53 |
| F: | 4 | AE1: | 0.6 |
| I: | 4.84 in | V: | 2.51 in |
| T: | 1.188 | L: | 6.57 in |
| U: | 0.875 in | BF: | 0.53 |
| G: | 2 | AK: | 8.5 |
| AE2: | 0.36 | B: | 8.12 |
| AG: | 7.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 43.8 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Assembly: | HM-2 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.822 |
| Output Shaft Direction: | 2 | Model Code: | HM230 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

