How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | G: | 2 |
| AG: | 7.5 | AJ: | 7.25 |
| B: | 8.12 | C: | 8.88 in |
| F: | 4 | AD: | 6.53 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| I: | 4.84 in | V: | 2.51 in |
| L: | 6.57 in | T: | 1.188 |
| U: | 0.875 in | BE1: | 0.5 in |
| AE1: | 0.6 | BD: | 9 |
| BF: | 0.53 | L1: | 9.82 in |
| AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.822 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

